Product Hierarchy
Product Hierarchy

1505S5 - VideoFLEX® Snake, Banana Peel, RG59, #20-5 Coax, CMR




20 AWG solid .032” bare copper conductors, gas-injected foam HDPE insulation, Duofoil® (100% coverage) plus a tinned copper braid shield (95% coverage), individual PVC jackets.

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.032 in5
Conductor Count: 5
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.145 in
Table Notes: Gas Injected
Color Chart
NumberColor
1Red
2Green
3Blue
4White
5Yellow
Inner Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.235 in
Outer Jacket
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.629 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
10 Ohm/1000ft10 Ohm/1000ft3.8 Ohm/1000ft3.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.107 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-475 MHz20 dB
475-525 MHz15 dB
525-850 MHz20 dB
850-4500 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
3.6 MHz0.6 dB/100ft
10 MHz0.9 dB/100ft
71.5 MHz2.1 dB/100ft
135 MHz2.7 dB/100ft
270 MHz3.8 dB/100ft
360 MHz4.4 dB/100ft
540 MHz5.5 dB/100ft
720 MHz6.4 dB/100ft
750 MHz6.5 dB/100ft
1000 MHz7.6 dB/100ft
1500 MHz9.4 dB/100ft
2500 MHz12.4 dB/100ft
3000 MHz13.8 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.22 ns/ft83%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temperature Range: -35°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 170 lbs/1000ft
Max. Pull Tension: 360 lbs
Min. Bend Radius/Minor Axis: 8 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
RG Type: 59
Series Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1505S5 000500NoneReel500 ft612825356448
1505S5 0001000NoneReel1,000 ft612825356455
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.349 Revision Date: 02-03-2025
Date: 2004-01-01
NP258.pdf
No accessories are available for this product