Product Hierarchy
Product Hierarchy

1505FPU - 1505FPU - 75 Ohm SDI Coax, RG-59, 22 AWG Str BC, Double 95% TC Braid, PUR Jkt, Flexible


75 Ohm SDI Coax, RG-59, 22 AWG (7x29) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PUR Jacket, Flexible.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

RG Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
121 AWG7x290.81 mmBC-C - Bare Copper (Compacted)
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)3.68 mm (0.145 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTinned Copper (TC)100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane6.13 mm (0.241 in)
Outer Jacket1 Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5-850 MHz20 dB
850-4500 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.7 dB/100m
3.6 MHz1.6 dB/100m
10 MHz3.0 dB/100m
71.5 MHz8.2 dB/100m
135 MHz11.5 dB/100m
270 MHz16.7 dB/100m
360 MHz19.7 dB/100m
540 MHz24.6 dB/100m
720 MHz29.2 dB/100m
750 MHz29.9 dB/100m
1000 MHz35.4 dB/100m
1500 MHz44.6 dB/100m
2250 MHz56.8 dB/100m
3000 MHz67.9 dB/100m
4500 MHz87.6 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft)12 Ohm/km (3.7 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
60 mm (2.4 in)
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: IEC 60332-1-2
CENELEC Compliance: EN 50117-1
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.213 Revision Date: 09-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1505FPU.00305BlackReel305 m8719605001597
1505FPU.001000BlackReel1,000 m8719605001580
Date: 2016-11-14
No accessories are available for this product