Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
75 Ohm SDI Coax, RG-59, 22 AWG (7x29) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PVC Jacket, CM, Flexible
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 21 AWG | 7x29 | 0.032 in | BC-C - Bare Copper (Compacted) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Tinned Copper (TC) | 95% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.242 in (6.15 mm) |
| Overall Cable Diameter (Nominal): | 0.242 in (6.15 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 20 dB |
| 850 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 3.58 MHz | 0.5 dB/100ft |
| 5 MHz | 0.6 dB/100ft |
| 6 MHz | 0.67 dB/100ft |
| 7 MHz | 0.73 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 12 MHz | 0.98 dB/100ft |
| 25 MHz | 1.44 dB/100ft |
| 55 MHz | 2.2 dB/100ft |
| 67.5 MHz | 2.4 dB/100ft |
| 71.5 MHz | 2.5 dB/100ft |
| 88.5 MHz | 2.8 dB/100ft |
| 100 MHz | 3 dB/100ft |
| 135 MHz | 3.5 dB/100ft |
| 143 MHz | 3.6 dB/100ft |
| 180 MHz | 4.1 dB/100ft |
| 270 MHz | 5.1 dB/100ft |
| 360 MHz | 6 dB/100ft |
| 540 MHz | 7.5 dB/100ft |
| 720 MHz | 8.9 dB/100ft |
| 750 MHz | 9.1 dB/100ft |
| 1000 MHz | 10.8 dB/100ft |
| 1500 MHz | 13.6 dB/100ft |
| 2000 MHz | 16.1 dB/100ft |
| 2250 MHz | 17.3 dB/100ft |
| 3000 MHz | 20.7 dB/100ft |
| 4500 MHz | 26.7 dB/100ft |
| 6000 MHz | 32.2 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 12.2 Ohm/1000ft | 2.4 Ohm/1000ft (7.9 Ohm/km) | 17.0 pF/ft (55.8 pF/m) | 75 Ohm | 80% |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating |
|---|---|
| 60°C | -35°C to +75°C |
| Installation Min. |
|---|
| 2.4 in (61 mm) |
| Max. Pull Tension: | 73 lbs (33 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft (63 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.508 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1505F B591000 | Black, Matte | Reel | 1,000 ft | 612825356295 | C |
| 1505F B593000 | Black, Matte | Reel | 3,000 ft | 612825439929 | |
| 1505F G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825356417 | C |
| 1505F G7W1000 | Green, Matte | Reel | 1,000 ft | 612825358367 | C |
| 1505F G8L1000 | Orange, Matte | Reel | 1,000 ft | 612825356509 | C |
| 1505F G7V1000 | Red, Matte | Reel | 1,000 ft | 612825356288 | C |
| 1505F Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825356493 | |
| 1505F G7Y1000 | White, Matte | Reel | 1,000 ft | 612825356363 | C |
| 1505F 0041000 | Yellow | Reel | 1,000 ft | 612825356486 | C |
| Footnote: | C - CRATE REEL PUT-UP. |