Product Hierarchy
Product Hierarchy

1505ENF - 1505ENF - 75 Ohm SDI Coax, RG-59, 22 AWG Str BC, 95% TC Braid + Foil, LSZH Jkt, Flexible

75 Ohm SDI Coax, RG-59, 22 AWG (7x29) Bare Copper Conductor, PE Insulation, 95% Tinned Copper Braid + Foil Shield, LSZH Jacket, Flexible.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWG7x290.81 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)3.68 mm (0.145 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidTinned Copper (TC)95%
2TapeTri-Laminate (Alum+Poly+Alum)100%
3BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1 dB/100m
3.6 MHz2 dB/100m
10 MHz3 dB/100m
71.5 MHz6.9 dB/100m
135 MHz8.9 dB/100m
270 MHz12.5 dB/100m
360 MHz14.4 dB/100m
540 MHz18.1 dB/100m
720 MHz21.0 dB/100m
750 MHz21.3 dB/100m
1000 MHz24.9 dB/100m
1500 MHz31.2 dB/100m
2250 MHz39.0 dB/100m
3000 MHz45.9 dB/100m
4500 MHz57.4 dB/100m
6000 MHz69.2 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
32 Ohm/km12 Ohm/km (3.7 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
60 mm (2.4 in)
Max. Pull Tension: 200 N (45 lbf)
Bulk Cable Weight: 58 kg/km

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.77 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1505ENF.00500BlackReel500 m8719605155634
Date: 2005-01-01
No accessories are available for this product