75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.
Life Cycle Status: Discontinued
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The outer conductor is designed for high screening attenuation and low transfer impedance; The cable is UV-resistant and suitable for indoor and outdoor use |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 20 AWG | Solid | 0.81 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 3.68 mm (0.145 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 80% |
| 3 | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.92 mm (0.233 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Return Loss Table Notes: | In each frequency band, 1 peak value up to 4 dB lower is allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1 dB/100m |
| 3.6 MHz | 2 dB/100m |
| 10 MHz | 3 dB/100m |
| 71.5 MHz | 6.9 dB/100m |
| 135 MHz | 8.9 dB/100m |
| 270 MHz | 12.5 dB/100m |
| 360 MHz | 14.4 dB/100m |
| 540 MHz | 18.1 dB/100m |
| 720 MHz | 21.0 dB/100m |
| 750 MHz | 21.3 dB/100m |
| 1000 MHz | 24.9 dB/100m |
| 1500 MHz | 31.2 dB/100m |
| 2250 MHz | 39.0 dB/100m |
| 3000 MHz | 45.9 dB/100m |
| 4500 MHz | 57.4 dB/100m |
| 6000 MHz | 69.2 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 32 Ohm/km (9.8 Ohm/1000ft) | 12 Ohm/km (3.7 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 83% |
| Max. Transfer Impedance |
|---|
| Max. 2.5 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 95 dB |
| 1000 - 2000 MHz | 85 dB |
| 2000 - 3000 MHz | 75 dB |
| 3000 - 4500 MHz | 65 dB |
| Screening Class: | A+ |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
| Stationary Min. |
|---|
| 60 mm (2.4 in) |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| CENELEC Compliance: | EN 50117-1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.345 Revision Date: 05-27-2026 |