Product Hierarchy
Product Hierarchy

1505ANH - 1505ANH - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 95% TC Braid, LSZH-C Jkt


75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

RG Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGSolid0.81 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)3.68 mm (0.145 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.92 mm (0.233 in)
Outer Jacket1 Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1 dB/100m
3.6 MHz2 dB/100m
10 MHz3 dB/100m
71.5 MHz6.9 dB/100m
135 MHz8.9 dB/100m
270 MHz12.5 dB/100m
360 MHz14.4 dB/100m
540 MHz18.1 dB/100m
720 MHz21.0 dB/100m
750 MHz21.3 dB/100m
1000 MHz24.9 dB/100m
1500 MHz31.2 dB/100m
2250 MHz39.0 dB/100m
3000 MHz45.9 dB/100m
4500 MHz57.4 dB/100m
6000 MHz69.2 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft)12 Ohm/km (3.7 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm83%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
60 mm (2.4 in)
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.339 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1505ANH.00100BlackReel100 m8719605001344
1505ANH.00305BlackReel305 m8719605001368
1505ANH.00500BlackReel500 m8719605001375
1505ANH.001000BlackReel1,000 m8719605001351
1505ANH.04500BlueReel500 m8719605001498
1505ANH.02305GreenReel305 m8719605001443
1505ANH.02500GreenReel500 m8719605001450
1505ANH.021000GreenReel1,000 m8719605001436
1505ANH.01100PurpleReel100 m8719605197221
1505ANH.01500PurpleReel500 m8719605001412
1505ANH.011000PurpleReel1,000 m8719605001382
Date: 2005-01-01
Belden® BNC High-Definition Broadcast Connectors_Original_15485.pdf
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product