Product Hierarchy
Product Hierarchy

1505A - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMR




75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

Construction Details

RG Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
20 AWGSolid0.032 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.145 in (3.68 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.233 in (5.92 mm)
Overall Cable Diameter (Nominal): 0.233 in (5.92 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
3.58 MHz0.6 dB/100ft
5 MHz0.63 dB/100ft
6 MHz0.69 dB/100ft
7 MHz0.74 dB/100ft
10 MHz0.9 dB/100ft
12 MHz0.91 dB/100ft
25 MHz1.3 dB/100ft
67.5 MHz2.05 dB/100ft
71.5 MHz2.1 dB/100ft
88.5 MHz2.2 dB/100ft
100 MHz2.3 dB/100ft
135 MHz2.7 dB/100ft
143 MHz2.8 dB/100ft
180 MHz3.1 dB/100ft
270 MHz3.8 dB/100ft
360 MHz4.4 dB/100ft
540 MHz5.5 dB/100ft
720 MHz6.4 dB/100ft
750 MHz6.5 dB/100ft
1000 MHz7.6 dB/100ft
1500 MHz9.3 dB/100ft
2000 MHz10.9 dB/100ft
2250 MHz11.6 dB/100ft
3000 MHz13.4 dB/100ft
4500 MHz17.5 dB/100ft
6000 MHz21.1 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10 Ohm/1000ft (33 Ohm/km)3.8 Ohm/1000ft (12 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm82%
Voltage
UL Voltage Rating
300 V (CMR, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C to +75°C
Bend Radius
Installation Min.
2.3 in (58 mm)
Max. Pull Tension: 52 lbs (24 kg)
Bulk Cable Weight: 31 lbs/1000ft (46 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1506A

Product Notes

Notes: Also available in multi-coax bundled versions. See 7794A through 7798A. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.673 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
1505A.00100BlackReel100 m8719605197474
1505A.00152BlackReel152 m8719605001115
1505A.00305BlackReel305 m8719605001139
1505A 010500BlackReel500 ft612825358732C
1505A 0101000BlackReel1,000 ft612825358282C
1505A 010N1000BlackReel w/Small Barrel1,000 ft
1505A.001525BlackReel1,525 m8719605001122
1505A 0105000BlackReel5,000 ft612825356301C N
1505A 01010000BlackReel10,000 ft612825440475
1505A.05152BlueReel152 m8719605001245
1505A.05305BlueReel305 m8719605001269
1505A.051525BlueReel1,525 m8719605001252
1505A 006500Blue, LightReel500 ft612825356271C
1505A 0061000Blue, LightReel1,000 ft612825358305C
1505A 006N1000Blue, LightReel w/Small Barrel1,000 ft
1505A 0065000Blue, LightReel5,000 ft612825356356C N
1505A 00610000Blue, LightReel10,000 ft612825435822
1505A 0011000BrownReel1,000 ft612825358381C
1505A 001N1000BrownReel w/Small Barrel1,000 ft
1505A 0015000BrownReel5,000 ft612825358350C N
1505A 0081000GrayReel1,000 ft612825356332C
1505A 008N1000GrayReel w/Small Barrel1,000 ft
1505A 0085000GrayReel5,000 ft612825356325C N
1505A 00810000GrayReel10,000 ft612825435846
1505A.08305Gray, SlateReel305 m8719605001320
1505A.081525Gray, SlateReel1,525 m8719605001313
1505A.06305GreenReel305 m8719605001283
1505A.061525GreenReel1,525 m8719605001276
1505A N3U1000Green, MilReel1,000 ft612825358374C
1505A N3UN1000Green, MilReel w/Small Barrel1,000 ft
1505A N3U5000Green, MilReel5,000 ft612825356516C N
1505A N3U10000Green, MilReel10,000 ft612825435860
1505A.03305OrangeReel305 m8719605001214
1505A 0031000OrangeReel1,000 ft612825356394C
1505A 003N1000OrangeReel w/Small Barrel1,000 ft
1505A.031525OrangeReel1,525 m8719605001207
1505A 0025000OrangeReel5,000 ft612825358329C N
1505A 0035000OrangeReel5,000 ft612825356387C N
1505A 00310000OrangeReel10,000 ft612825435808
1505A.02152RedReel152 m8719605001177
1505A.02305RedReel305 m8719605001191
1505A 002500RedReel500 ft612825358336C
1505A 0021000RedReel1,000 ft612825358343C
1505A 002N1000RedReel w/Small Barrel1,000 ft
1505A.021525RedReel1,525 m8719605001184
1505A 00210000RedReel10,000 ft612825435792
1505A.01152VioletReel152 m8719605001146
1505A.01305VioletReel305 m8719605001160
1505A 0071000VioletReel1,000 ft612825356400C
1505A 007N1000VioletReel w/Small Barrel1,000 ft
1505A.011525VioletReel1,525 m8719605001153
1505A 0075000VioletReel5,000 ft612825356349C N
1505A 00710000VioletReel10,000 ft612825435839
1505A.07305WhiteReel305 m8719605001306
1505A 0091000WhiteReel1,000 ft612825358299C
1505A 009N1000WhiteReel w/Small Barrel1,000 ft
1505A.071525WhiteReel1,525 m8719605001290
1505A 0095000WhiteReel5,000 ft612825356318C N
1505A 00910000WhiteReel10,000 ft612825435853
1505A.04305YellowReel305 m8719605001238
1505A 0041000YellowReel1,000 ft612825358312C
1505A 004N1000YellowReel w/Small Barrel1,000 ft
1505A.041525YellowReel1,525 m8719605001221
1505A 0045000YellowReel5,000 ft612825356370C N
1505A 00410000YellowReel10,000 ft612825435815
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2005-01-01
Application Report: Dome Productions Equips Advanced Mobile Digital Broadcast Truck with Belden Brilliance Cabling
Broadcast Solutions Guide
Headend Brochure
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
TB65: Digital Studio Cable Guide
Inst. Instr. HD 3P BNC Rev.4.20JAN2021.pdf