Product Hierarchy
Product Hierarchy

1504A - Audio Cable, #22-2pr, TC, O/A Foil, CM




Audio Cable, CM-Rated, 2-22 AWG stranded tinned copper pairs with PVC insulation, Beldfoil® shield, drain, PVC jacket, parallel construction

Product Overview

Suitable Applications: for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); stereo audio; computer communication; panel wiring

Construction Details

Conductor
SizeStrandingMaterial
2219x34TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.050 in (1.3 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.020 in (0.51 mm)0.286 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
13.7 Ohm/1000ft (44.9 Ohm/km)57 pF/ft (190 pF/m)100 pF/ft (330 pF/m)45 Ohm1.5 ns/ft0.18 µH/ft (0.59 µH/m)66%2.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18 Ohm/1000ft (59 Ohm/km)
Voltage
UL Voltage Rating
150 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C To +60°C
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 30 lbs/1000ft (45 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Overall Nominal Diameter: 0.143 x 0.286 in. The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

History

Update and Revision: Revision Number: 0.439 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1504A J77U1000Black and Red PairUnReel1,000 ft612825116165
1504A 0531000Red and Gray PairReel1,000 ft612825116189
1504A 053U1000Red and Gray PairUnReel1,000 ft612825116172
1504A 0532000Red and Gray PairReel2,000 ft612825116196C
1504A A5QU1000Red and Green PairUnReel1,000 ft612825116134
1504A A5Q2000Red and Green PairReel2,000 ft612825116141C
1504A G04U1000Red and Purple PairUnReel1,000 ft612825116158
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product