Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Line Level Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PVC Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR
| Suitable Applications: | Line level audio; Low voltage analog signals and control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.142 in (3.61 mm) |
| Overall Cable Diameter (Nominal): | 0.142 in (3.61 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 53 pF/ft (170 pF/m) | 97 pF/ft (320 pF/m) | 38 Ohm | 1.5 ns/ft | 0.18 µH/ft (0.59 µH/m) | 66% | 6 Amps per conductor @ 30°C |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 19.44 Ohm/1000ft (63.78 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.4 in (36 mm) | 1.4 in (36 mm) |
| Max. Pull Tension: | 23.7 lbs (10.8 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.419 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1503A 010U1000 | Black | UnReel | 1,000 ft | 612825116127 |
| 1503A 006U1000 | Blue, Light | UnReel | 1,000 ft | 612825116080 |
| 1503A 001U1000 | Brown | UnReel | 1,000 ft | 612825116042 |
| 1503A 008U1000 | Gray | UnReel | 1,000 ft | 612825116103 |
| 1503A N3UU1000 | Green, Mil | UnReel | 1,000 ft | 612825116035 |
| 1503A 003U1000 | Orange | UnReel | 1,000 ft | 612825116066 |
| 1503A 002U1000 | Red | UnReel | 1,000 ft | 612825116059 |
| 1503A 007U1000 | Violet | UnReel | 1,000 ft | 612825116097 |
| 1503A 009U1000 | White | UnReel | 1,000 ft | 612825116110 |
| 1503A 004U1000 | Yellow | UnReel | 1,000 ft | 612825116073 |