Product Hierarchy
Product Hierarchy

1502SB - Media Control, 1 Pair 22 AWG TC, 2 Cond. 18 AWG, LSZH Jacket, CMG-LS




Multimedia Control Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with foamed PE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (16x30) tinned copper conductor (power) with polypropylene insulation, CMG-LS, LSZH jacket

Product Overview

Suitable Applications: Multi-Media & Lighting Control, ABS approved for marine shipboard and offshore use

Construction Details

Conductor
ElementSizeStrandingMaterial
22 AWG227x30TC - Tinned Copper
18 AWG1816x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
18 AWGPP - Polypropylene0.007 in (0.18 mm)0.061 in (1.5 mm)Red & Black
22 AWGPE - Polyethylene (Foam)0.020 in (0.51 mm)0.0685 in (1.74 mm)Blue & White
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.045 in (1.1 mm)0.255 in (6.48 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
16.3 Ohm/1000ft (53.5 Ohm/km)14 pF/ft (46 pF/m)38 pF/ft (120 pF/m)100 Ohm0.232 µH/ft (0.761 µH/m)3.8 Amps per Conductor at 25ºC
6.9 Ohm/1000ft (23 Ohm/km)0.168 µH/ft (0.551 µH/m)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Max. Pull Tension: 59.8 lbs (27.1 kg)
Bulk Cable Weight: 39 lbs/1000ft (58 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, Limited Smoke, IEC 60332-1-2, IEC 60332-3-22
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1
NEC / UL Compliance: Article 800, CMG-LS
CEC / C(UL) Compliance: CMG-ST1
IEEE Compliance: Std. 45 clause 23
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.627 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1502SB 0101000BlackReel1,000 ft612825116028C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-08-07
ABSlogo.gif
No accessories are available for this product