(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Multimedia Control Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with FPE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (16x30) tinned copper conductor (power) with F-R PVC insulation, Riser, F-R PVC jacket
| Suitable Applications: | Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Conductor(s) | 2 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.025 in (0.64 mm) | 0.079 in (2.0 mm) | Blue & White, Red & Black | HDPE |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Red & Black |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Tinned Copper (TC) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.039 in (0.99 mm) | 0.25 in (6.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.25 in (6.4 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 14 pF/ft (46 pF/m) | 38 pF/ft (120 pF/m) | 100 Ohm | 0.232 µH/ft (0.761 µH/m) | 6 Amps per conductor @ 30°C |
| Conductor(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 29 pF/ft (95 pF/m) | 0.168 µH/ft (0.551 µH/m) | 14 Amps per conductor @ 30°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 65.3 lbs (29.6 kg) |
| Bulk Cable Weight: | 40 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1502P |
| Notes: | Sequential footage marking every two feet. |
| Update and Revision: | Revision Number: 0.537 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1502R G75500 | Aqua | Reel | 500 ft | 612825115953 | C |
| 1502R G751000 | Aqua | Reel | 1,000 ft | 612825115946 | C |
| 1502R 010500 | Black | Reel | 500 ft | 612825116004 | C |
| 1502R 0101000 | Black | Reel | 1,000 ft | 612825115984 | C |
| 1502R 0105000 | Black | Reel | 5,000 ft | 612825116011 | |
| 1502R 01010000 | Black | Reel | 10,000 ft | 612825115991 | |
| 1502R 009500 | White | Reel | 500 ft | 612825115977 | C |
| 1502R 0091000 | White | Reel | 1,000 ft | 612825115960 | C |
| Footnote: | C - CRATE REEL PUT-UP. |