Product Hierarchy
Product Hierarchy

1502ELW - Media Control, #18-2c TC, #22-1pr TC, LSZH Jacket, Cca

Multimedia Control Cable, Cca-Rated, 2-22 AWG stranded tinned copper pairs (data) with Datalene® insulation, Beldfoil® shield, drain, 1-18 AWG stranded tinned copper pair with LSZH insulation, unshielded, LSZH jacket

Product Overview

Suitable Applications: Multi-Media Control, RS-422, RS--232, 60754-1, 60754-2, 61034, Limited Smoke, IEC 60332-1-2, Cca

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of ConductorsNo. of Pairs
22 AWG227x30TC - Tinned Copper1
18 AWG1816x30TC - Tinned Copper2
Conductor Count: 4
Insulation
ElementMaterialMaterial Trade NameNominal Diameter
18 AWGPE - Polyethylene (Foam)Datalene®2.0 mm
22 AWGPE - Polyethylene (Foam)1.74 mm
Color Chart
NumberColor
1Blue & White
2Red & Black
Inner Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWGDrainwire Construction n x D
Tape22 AWG PairBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.6 mm24
7x32
Outer Shield
Material
No Shield
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.9 mm1.15 mmYes

Electrical Characteristics

Conductor DCR
ElementNominal Conductor DCRNominal Conductor DCR Conductor Resistance
22 AWG53.5 Ohm/km53.5 Ohm/km
18 AWG22.6 Ohm/km22.6 Ohm/km
Capacitance
ElementNom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
22 AWG Pair(s)46 pF/m125 pF/m
22 AWG Pair(s)
Inductance
ElementNominal Inductance
22 AWG0.76 µH/m
18 AWG0.55 µH/m
Impedance
Nominal Balanced Characteristic Impedance DescriptionNominal Characteristic ImpedanceNominal Characteristic Impedance Description
22 AWG Pair100 Ohm22 AWG Pair
Current
Max. Recommended Current [A]
3.8 Amps per Conductor at 25ºC (22 AWG)
Voltage
Voltage Rating [V]
300 V

Temperature Range

Operating Temperature Range: -30°C To +80°C

Mechanical Characteristics

Minimum Minor Axis Bend Radius: 65 mm

Standards

CPR Euroclass: Cca-s1,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor - Euroclass Cca
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes - UL 1581 sec 1200 Black Only

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.149 Revision Date: 03-09-2026
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product