(109)MachFlex™ 350YP Control Cable, 14 Conductor 0.5 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 14 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14 |
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal): | 9.7 mm (0.38 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-20°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
38.8 mm (1.53 in) | 97 mm (3.8 in) |
Bulk Cable Weight: | 134 kg/km (90.0 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
ISO/IEC Compliance: | IEC 60228 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
Notes: | General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
Update and Revision: | Revision Number: 0.19 Revision Date: 01-16-2024 |
Item # | Color | Length |
---|---|---|
14X0.5P 010100M | Black | 100 m |
14X0.5P 010200M | Black | 200 m |
14X0.5P 010300M | Black | 300 m |
14X0.5P 006100M | Blue | 100 m |
14X0.5P 006200M | Blue | 200 m |
14X0.5P 006300M | Blue | 300 m |
14X0.5P G8U100M | Gray, RAL 7001 | 100 m |
14X0.5P G8U200M | Gray, RAL 7001 | 200 m |
14X0.5P G8U300M | Gray, RAL 7001 | 300 m |