Product Hierarchy
Product Hierarchy

14X0.5 - MachFlex™ 350YY, 14 C 0.5mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 350YY Control VDE Certified, 14 Conductor 0.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)0.5 mm²Class 5BC - Bare Copper14
Conductor Count: 14
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black #1
Black #2
Black #3
Black #4
Black #5
Black #14
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride9.7 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
39 Ohm/km
Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temp Range: -40°C to +80°C
Operating Temp Range: -15°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 144 kg/km
Min Bend Radius During Installation: 4 x OD
Min Bend Radius During Operation: 10 x OD

Standards

Other Compliance: IEC 60227-5, EN 50525-2-51, VDE 0281-13
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (ROHS II): Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Part Number

Variants
Item #ColorLength
14X0.5 010500MBlack, RAL 9005500 m
14X0.5 0101000MBlack, RAL 90051,000 m
14X0.5 G8U500MGray, RAL 7001500 m
14X0.5 G8U1000MGray, RAL 70011,000 m

History

Update and Revision: Revision Number: 0.19 Revision Date: 08-28-2020
No accessories are available for this product