Product Hierarchy
Product Hierarchy

1498A - Inst, 24 Pr #16+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 24 Pair 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2416 AWG7x24BC - Bare Copper
Comm Wire(s)122 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)Black, White and Numbered
Comm Wire(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)Orange
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Comm Wire(s)No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.074 in (1.9 mm)1.157 in (29.39 mm)Yes
Overall Cable Diameter (Nominal): 1.157 in (29.39 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Pair(s)3.67 Ohm/1000ft (12.0 Ohm/km)61 pF/ft (200 pF/m)114 pF/ft (374 pF/m)110 pF/ft (360 pF/m)0.19 µH/ft (0.62 µH/m)
Comm Wire(s)14.7 Ohm/1000ft (48.2 Ohm/km)
Nom Outer Shield DCR: 2.73 Ohm/1000ft (8.96 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, UL AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
11.6 in (295 mm)11.6 in (295 mm)
Max. Pull Tension: 2296 lbs (1041 kg)
Bulk Cable Weight: 835 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 (FT4 Loading), FT4, 1202
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.582 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1498A 0101000BlackReel1,000 ft612825115700
1498A 0105000BlackReel5,000 ft612825115724C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product