(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Instrumentation, 4 Pair 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC-ER ITC-ER CMG AWM 2464 SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 16 | 7x24 | BC - Bare Copper |
Comm Wire | 1 | 22 | 7x30 | BC - Bare Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.021 in | Black, White and Numbered |
Comm Wire | PVC - Polyvinyl Chloride | 0.019 in | Orange |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Comm Wire | No Shield |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.053 in | 0.580 in | Yes |
Cable Diameter (Nominal): | 0.580 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Other (Conds + Shield) |
---|---|---|
Pair(s) | 3.67 Ohm/1000ft | 60 pF/ft |
Comm Wire | 14.7 Ohm/1000ft |
Nom Outer Shield DCR: | 3.14 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (PLTC-ER, CMG, UL AWM 2464), 150 V (ITC-ER) |
UL Rating | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
5.2 in | 5.8 in |
Max. Pull Tension: | 420 lbs |
Bulk Cable Weight: | 173 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Fire Resistance: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, PLTC-ER, ITC-ER |
AWM Compliance: | 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.378 Revision Date: 09-30-2020 |