Product Hierarchy
Product Hierarchy

1492A - Inst, 2 Pr #16+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 2 Pair 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)216 AWG7x24BC - Bare Copper
Comm Wire(s)122 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.095 in (2.4 mm)ICEA Chart E1
Comm Wire(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.066 in (1.7 mm)Orange
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TCeach pair
Comm Wire(s)No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.476 in (12.1 mm)Yes
Overall Cable Diameter (Nominal): 0.476 in (12.1 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Pair(s)4.2 Ohm/1000ft5.58 Ohm/1000ft (18.3 Ohm/km)60 pF/ft (200 pF/m)110 pF/ft (360 pF/m)14 Amps per conductor @ 30°C
Comm Wire(s)17.2 Ohm/1000ft (56.4 Ohm/km)9.6 Amps per conductor @ 30°C
Nom Outer Shield DCR: 3.3 Ohm/1000ft (11 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
5.7 in (140 mm)5.7 in (140 mm)
Max. Pull Tension: 210 lbs (95 kg)
Bulk Cable Weight: 115 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.630 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1492A 0107500BlackReel7,500 ft612825115656C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product