Product Hierarchy
Product Hierarchy

1480A - Inst, 24 Pr #18+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG




UL Instrumentation, 24 Pair 18+22AWG (7x26+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2418 AWG7x26BC - Bare Copper
Comm Wire(s)122 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.080 in (2.0 mm)ICEA Chart E1
Comm Wire(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.066 in (1.7 mm)Orange
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Comm Wire(s)No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.074 in (1.9 mm)1.061 in (26.95 mm)Yes
Overall Cable Diameter (Nominal): 1.061 in (26.95 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)6.66 Ohm/1000ft8.48 Ohm/1000ft (27.8 Ohm/km)51 pF/ft (170 pF/m)95 pF/ft (310 pF/m)0.19 µH/ft (0.62 µH/m)5 Amps per conductor @ 30°C
Comm Wire(s)17.2 Ohm/1000ft (56.4 Ohm/km)9.6 Amps per conductor @ 30°C
Nom Outer Shield DCR: 3.8 Ohm/1000ft (12 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
12.7 in (323 mm)12.7 in (323 mm)
Max. Pull Tension: 1119 lbs (507.6 kg)
Bulk Cable Weight: 520 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.602 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1480A 0102500BlackReel2,500 ft612825115496C Z
1480A 0105000BlackReel5,000 ft612825115557C Z
1480A 0061000Blue, LightReel1,000 ft612825115472C
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product