Product Hierarchy
Product Hierarchy

1427B - Audio Snake Cable, #24-24pr, TC, Indiv. Shielded




Audio Snake Cable, 24-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-02-21

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
227x30TC - Tinned Copper24
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)0.06 in (1.5 mm)Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink, Gray/Brown, Gray/Red, Gray/Orange, Gray/Yellow, Gray/Green, Gray/Blue, Gray/Purple, Gray/Gray, Gray/White, Gray/Black, Gray/Tan, Gray/PinkHDPE
Red and Black
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.153 in (3.89 mm)
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride1.088 inYes

Electrical Characteristics

Delay
Nom. Velocity of Prop.
78%
Voltage
Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
Operating
-20°C To +60°C
Max. Pull Tension: 655 lbs (297 kg)
Bulk Cable Weight: 531 lbs/1000ft (790 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment.

History

Update and Revision: Revision Number: 0.349 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1427B B591000Black, MatteReel1,000 ft612825115175C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product