Product Hierarchy
Product Hierarchy

1426A - Analog Video, RG59, #20 Solid BC, 95% BC Braid, PVC Jacket, CM




20 AWG Solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shield (95% coverage), PVC jacket.

Life Cycle Status: Discontinued

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2024-07-08

Construction Details

RG Type: 59
Series Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
20Solid0.032 inBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.145 in (3.68 mm)
Insulation Table Notes: Gas Injected
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.242 in

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
5 MHz0.65 dB/100ft
10 MHz0.9 dB/100ft
50 MHz1.9 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.6 dB/100ft
400 MHz5 dB/100ft
700 MHz7 dB/100ft
900 MHz8 dB/100ft
1000 MHz8.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10 Ohm/1000ft (33 Ohm/km)2.6 Ohm/1000ft (8.5 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%
Voltage
UL Voltage RatingVoltage Rating
30 V RMS, 300 V RMS (CM)300 V RMS
Electrical Characteristics Notes: 30 V RMS (UL AWM Style 1354); 300 V RMS (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C To +75°C
Max. Pull Tension: 68 lbs (31 kg)
Bulk Cable Weight: 36 lbs/1000ft (54 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL1685 UL Loading
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CM
AWM Compliance: AWM 1354
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.410 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EAN
1426A.00152BlackReel152 m8719605001078
1426A.00U305BlackUnReel305 m8719605001092
1426A.00500BlackReel500 m8719605001085
1426A 010U1000BlackUnReel1,000 ft612825357902
Date: 2004-01-01
No accessories are available for this product