Product Hierarchy
Product Hierarchy

1425A - RS232/422 Low Cap, #24-15pr, FPE, O/A Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422 Cable, 15-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 extended distance applications; RS-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PE - Polyethylene (Foam)0.0125 in (0.318 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe, Black/Blue Stripe & Blue/Black Stripe, Black/Orange Stripe & Orange/Black Stripe, Black/Green Stripe & Green/Black Stripe, Black/Brown Stripe & Brown/Black Stripe, Black/Gray Stripe & Gray/Black Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.455 in (11.6 mm)
Overall Cable Diameter (Nominal): 0.455 in (11.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)13 pF/ft (43 pF/m)22 pF/ft (72 pF/m)100 Ohm78%1.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
Operating
-20°C to +80°C
Max. Pull Tension: 165 lbs (74.8 kg)
Bulk Cable Weight: 90 lbs/1000ft (130 kg/km)

Standards and Compliance

Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.333 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
1425A 0601000Chrome612825115137C
1425A 060500Chrome612825115144C
Date: 2004-01-01
No accessories are available for this product