(12303)Indoor Fiber Cable
(1405)Indoor/Outdoor Fiber Cable
(6434)Outdoor Fiber Cable
(4173)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3156)600V Control (AWM Style) Cable
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
(1027)Fiber Patch Cords
(435)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(460)AV Assemblies
(10)Patch Panels & Components
(662)Copper Patch Panels
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
(40)Industrial Networking
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
(188)Server Cabinets
(3)Wall Mount Cabinets
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
(98)Fiber Splicers & Tool Kits
(23)Label & Identification
(7)Fanout & Breakout Kits
(6)Connectivity Accessories
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
(4)Computer EIA RS-232/422 Cable, 6-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | RS-232 extended distance applications; RS-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.0125 in (0.318 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.319 in (8.10 mm) |
Overall Cable Diameter (Nominal): | 0.319 in (8.10 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 13 pF/ft (43 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 78% | 1.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
Operating |
---|
-20°C to +80°C |
Max. Pull Tension: | 66 lbs (30 kg) |
Bulk Cable Weight: | 44 lbs/1000ft (65 kg/km) |
Flammability / Reaction to Fire: | UL1685 UL Loading |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | AWM 2919 |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. |
Update and Revision: | Revision Number: 0.330 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
1423A 0601000 | Chrome | 612825115052 | C | ||
1423A 060500 | Chrome | 612825115069 | C | ||
1423A.00152 | Chrome | Reel | 152 m | 8719605001030 | |
1423A.00305 | Chrome | Reel | 305 m | 8719605001047 | |
1423A.00610 | Chrome | Reel | 610 m | 8719605001054 | |
1423A.00M610 | Chrome | Reel | 610 m | 8719605001061 |