Product Hierarchy
Product Hierarchy

1412R - Audio Snake Cable, #24-16pr, TC, Indiv. Shielded, CMR


Audio Snake Cable, 32-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Pairs
247x32TC - Tinned Copper0.024 in16
Conductor Count: 32
Total Number of Pairs: 16
Insulation
MaterialNominal DiameterNominal Wall Thickness
PP - Polypropylene0.04 in0.008 in
Color Chart
NumberColor
1Brown and Numbered 1
2Red and Numbered 2
3Orange and Numbered 3
4Yellow and Numbered 4
5Green and Numbered 5
6Blue and Numbered 6
7Purple and Numbered 7
8Gray and Numbered 8
9White and Numbered 9
10Black and Numbered 10
11Tan and Numbered 11
12Pink and Numbered 12
13Gray/Brown Stripe and Numbered 13
14Gray/Red Stripe and Numbered 14
15Gray/Orange Stripe and Numbered 15
16Gray/Yellow Stripe and Numbered 16
1Red & Black
Inner Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.024 in247x32
Inner Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.113 in0.015 in
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.036 in187x26
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.622 in0.050 inYes

Electrical Characteristics

Conductor DCR
Individual Pair Nominal Shield DCRNominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCR
15.9 Ohm/1000ft23.3 Ohm/1000ft23.3 Ohm/1000ft6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft58 pF/ft
Inductance
Nominal Inductance
0.18 µH/ft
Impedance
Nominal Characteristic Impedance
50 Ohm
Current
Max. Recommended Current [A]
1.05 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: -30°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 216 lbs/1000ft
Max. Pull Tension: 286 lbs
Min Bend Radius/Minor Axis: 6.22 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Riser
CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1412R 010500BlackReel500 ft612825114888
1412R 0101000BlackReel1,000 ft612825114871
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination.

History

Update and Revision: Revision Number: 0.273 Revision Date: 09-30-2020
Date: 2004-01-01
No accessories are available for this product