Product Hierarchy
Product Hierarchy

1411R - Audio Snake Cable, #24-12pr, TC, Indiv. Shielded, CMR




Audio Snake Cable, 12-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
247x32TC - Tinned Copper12
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.04 in (1.0 mm)Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.113 in (2.87 mm)
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.555 inYes

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
50 Ohm
Delay
Nom. Velocity of Prop.
66%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
Operating
-30°C To +75°C
Max. Pull Tension: 220 lbs (100 kg)
Bulk Cable Weight: 165 lbs/1000ft (246 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination.

History

Update and Revision: Revision Number: 0.358 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1411R 010500BlackReel500 ft612825114864C
1411R 0101000BlackReel1,000 ft612825114857C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product