(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Audio Snake Cable, 6-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 6 |
Conductor Count: | 12 |
Total Number of Pairs: | 6 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.04 in | 0.008 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
1 | Red |
2 | Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.024 in | 24 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.113 in | 0.015 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 | 7x26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.412 in | 0.037 in | Yes |
Individual Pair Nominal Shield DCR | Max. Outer Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|---|---|
15.9 Ohm/1000ft | 6 Ohm/1000ft | 23.3 Ohm/1000ft | 23.3 Ohm/1000ft | 6 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
31 pF/ft | 58 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -30°C To +75°C |
Bulk Cable Weight: | 91 lbs/1000ft |
Max. Pull Tension: | 121 lbs |
Min Bend Radius/Minor Axis: | 4.25 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Riser |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1409R 0101000 | Black | Reel | 1,000 ft | 612825114826 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination. |
Update and Revision: | Revision Number: 0.269 Revision Date: 09-30-2020 |