Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13445)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4791)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
(188)Server Cabinets
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
(11)Heat Containment
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
RGB Video Coax, 4-26 AWG stranded bare copper conductors, foam HDPE insulation, Duofoil® +95% tinned copper braid shield, inner PVC jackets, flexible PVC jacket
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 26 | 7x34 | BC - Bare Copper | 0.019 in | 4 |
| Conductor Count: | 4 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.089 in |
| Number | Color |
|---|---|
| 1 | Red |
| 2 | Green |
| 3 | Blue |
| 4 | White |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.146 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Separator Material |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.435 in | Polyester Tape |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 41.5 Ohm/1000ft | 41.5 Ohm/1000ft | 8.6 Ohm/1000ft | 8.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Other Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 10-40 MHz | 25 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 5 MHz | 1.3 dB/100ft |
| 10 MHz | 1.8 dB/100ft |
| 30 MHz | 3.1 dB/100ft |
| 50 MHz | 3.9 dB/100ft |
| 100 MHz | 5.4 dB/100ft |
| 200 MHz | 7.5 dB/100ft |
| 400 MHz | 10.4 dB/100ft |
| 700 MHz | 13.5 dB/100ft |
| 900 MHz | 15.2 dB/100ft |
| 1000 MHz | 15.9 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 30 MHz | 3.6 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 60°C |
| Operating Temperature Range: | -40°C To +60°C |
| Bulk Cable Weight: | 93 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 138 lbs |
| Minimum Minor Axis Bend Radius: | 4.5 in |
| RG Type: | Mini 59 |
| Series Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1407B J5C1000 | Black, Vivid Matte | Reel | 1,000 ft | 612825355090 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.332 Revision Date: 02-03-2025 |