(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
RGB Video Coax, 3-26 AWG stranded bare copper conductors, foam HDPE insulation, Duofoil® +95% tinned copper braid shield, inner PVC jackets, flexible PVC jacket
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 26 | 7x34 | BC - Bare Copper | 0.019 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.089 in |
| Number | Color |
|---|---|
| 1 | Red |
| 2 | Green |
| 3 | Blue |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.146 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Separator Material |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.388 in | Polyester Tape |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 41.5 Ohm/1000ft | 41.5 Ohm/1000ft | 8.6 Ohm/1000ft | 8.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 10-40 MHz | 25 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 5 MHz | 1.3 dB/100ft |
| 10 MHz | 1.8 dB/100ft |
| 30 MHz | 3.1 dB/100ft |
| 50 MHz | 3.9 dB/100ft |
| 100 MHz | 5.4 dB/100ft |
| 200 MHz | 7.5 dB/100ft |
| 400 MHz | 10.4 dB/100ft |
| 700 MHz | 13.5 dB/100ft |
| 900 MHz | 15.2 dB/100ft |
| 1000 MHz | 15.9 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 30 MHz | 3.6 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 60°C |
| Operating Temperature Range: | -40°C To +60°C |
| Bulk Cable Weight: | 73 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 103 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| RG Type: | Mini 59 |
| Series Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1406B J5C1000 | Black, Vivid Matte | Reel | 1,000 ft | 612825355106 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.331 Revision Date: 02-20-2026 |