Product Hierarchy
Product Hierarchy

1403A - SCSI, #28-34pr, PO, O/A Foil+Braid, PVC Jkt, CMG




SCSI, 28 AWG stranded (7x36) tinned copper conductors, flame-retardant polyolefin insulation, polypropylene buffer layer, twisted pairs, overall Beldefoil® shield + tinned copper braid shield (85% coverage), see color code chart (below), light gray PVC jacket.

Product Overview

Suitable Applications: SCSI II

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)34287x36TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
PP - Polypropylene0.01 in (0.25 mm)0.034 in (0.86 mm)White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black, Black/Green & Green/Black, Black/Brown & Brown/Black, Black/Gray & Gray/Black, Yellow/Blue & Blue/Yellow, Yellow/Orange & Orange/Yellow, Yellow/Green & Green/Yellow, Yellow/Brown & Brown/Yellow, Yellow/Gray & Gray/Yellow, Purple/Blue & Blue/Purple, Purple/Orange & Orange/Purple, Purple/Green & Green/Purple, Purple/Brown & Brown/Purple, Purple/Gray & Gray/Purple, White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue, Red & Orange, Red & Green, Red & BrownFlame Retardant
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
PO - Polyolefin (Foam) TapePVC - Polyvinyl Chloride0.038 in (0.97 mm)0.48 in (12 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
73.5 Ohm/1000ft12.7 pF/ft (41.7 pF/m)30 pF/ft (98 pF/m)122 Ohm0.04 ns/ft66%0.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 1.15 Ohm/1000ft (3.77 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
4.8 in (120 mm)4.8 in (120 mm)
Max. Pull Tension: 262.8 lbs (119.2 kg)
Bulk Cable Weight: 128 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: UL1685 UL Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.446 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
1403A F2V1000Gray, DEC612825114765C
1403A F2V500Gray, DEC612825114772C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-13
No accessories are available for this product