(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)SCSI, 28 AWG stranded (7x36) tinned copper conductors, flame-retardant polyolefin insulation, polypropylene buffer layer, twisted pairs, overall Beldfoil® shield + tinned copper braid shield (85% coverage), see color code chart (below), light gray PVC jacket.
Suitable Applications: | SCSI II |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 25 |
Conductor Count: | 50 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.01 in |
Number | Color |
---|---|
1 | White/Blue & Blue/White |
2 | White/Orange & Orange/White |
3 | White/Green & Green/White |
4 | White/Brown & Brown/White |
5 | White/Gray & Gray/White |
6 | Red/Blue & Blue/Red |
7 | Red/Orange & Orange/Red |
8 | Red/Green & Green/Red |
9 | Red/Brown & Brown/Red |
10 | Red/Gray & Gray/Red |
11 | Black/Blue & Blue/Black |
12 | Black/Orange & Orange/Black |
13 | Black/Green & Green/Black |
14 | Black/Brown & Brown/Black |
15 | Black/Gray & Gray/Black |
16 | Yellow/Blue & Blue/Yellow |
17 | Yellow/Orange & Orange/Yellow |
18 | Yelow/Green & Green/Yellow |
19 | Yellow/Brown & Brown/Yellow |
20 | Yellow/Gray & Gray/Yellow |
21 | Purple/Blue & Blue/Purple |
22 | Purple/Orange & Orange/Purple |
23 | Purple/Green & Green/Purple |
24 | Purple/Brown & Brown/Purple |
25 | Purple/Gray & Gray/Purple |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.42 in | 0.029 in | PO - Polyolefin (Foam) Tape |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
64.9 Ohm/1000ft | 2 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12.7 pF/ft | 30 pF/ft |
Nominal Characteristic Impedance | Nominal Characteristic Tolerance | Nominal Characteristic Impedance Description |
---|---|---|
122 Ohm | 31 Ohm | Differential TDR |
84 Ohm | ± 12 Ohm | Single Ended TDR |
Max. Delay Skew | Nominal Delay |
---|---|
66 ns/100m | 0.04 ns/ft |
Max. Recommended Current [A] |
---|
0.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Bulk Cable Weight: | 93 lbs/1000ft |
Max. Pull Tension: | 180 lbs |
Min Bend Radius/Minor Axis: | 4.25 in |
NEC/(UL) Compliance: | CL2, CMG |
CEC/C(UL) Compliance: | CMG |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1685 FT4 Loading |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
1401A F2V1000 | Gray, DEC | 612825114741 |
1401A F2V500 | Gray, DEC | 612825114758 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.249 Revision Date: 09-30-2020 |