(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Commercial Video |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Conductor Count: | 1 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.274 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.348 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
2.5 Ohm/1000ft | 2.5 Ohm/1000ft | 1.6 Ohm/1000ft | 1.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Inductance |
---|
0.091 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-3000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.15 dB/100ft |
3.58 MHz | 0.26 dB/100ft |
5 MHz | 0.3 dB/100ft |
7 MHz | 0.34 dB/100ft |
10 MHz | 0.4 dB/100ft |
67.5 MHz | 1.2 dB/100ft |
71.5 MHz | 1.24 dB/100ft |
88.5 MHz | 1.4 dB/100ft |
100 MHz | 1.5 dB/100ft |
135 MHz | 1.78 dB/100ft |
143 MHz | 1.84 dB/100ft |
180 MHz | 2.09 dB/100ft |
270 MHz | 2.6 dB/100ft |
360 MHz | 3.1 dB/100ft |
540 MHz | 3.89 dB/100ft |
720 MHz | 4.57 dB/100ft |
750 MHz | 4.68 dB/100ft |
1000 MHz | 5.5 dB/100ft |
1500 MHz | 6.91 dB/100ft |
2000 MHz | 8.13 dB/100ft |
2500 MHz | 9.2 dB/100ft |
3000 MHz | 10.2 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 150°C |
Operating Temp Range: | -20°C To +125°C |
Bulk Cable Weight: | 82 lbs/1000ft |
Max. Pull Tension: | 145 lbs |
Min Bend Radius/Minor Axis: | 3.5 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 11/U Type |
Environmental Space: | Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-06-26 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1399P 0101000 | Black | Reel | 1,000 ft | 612825114604 |
Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
Update and Revision: | Revision Number: 0.289 Revision Date: 09-30-2020 |