(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Video |
AWG | Material | Nominal Diameter | No. of Coax |
---|---|---|---|
25 | TC - Tinned Copper | 0.018 in | 5 |
Conductor Count: | 5 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.074 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
1 | Gray #1 |
2 | Gray #2 |
3 | Gray #3 |
4 | Gray #4 |
5 | Gray #5 |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Spiral Serve / Screen | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.105 in |
Material | Nominal Diameter |
---|---|
Banana Peel (No Overall Jacket) | 0.275 in |
Filler |
---|
Bonded Spline |
Nominal Conductor DCR | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|
34 Ohm/1000ft | 5.4 Ohm/1000ft | 5.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.52 dB/100ft |
5 MHz | 1.17 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 4.9 dB/100ft |
200 MHz | 6.7 dB/100ft |
400 MHz | 9.5 dB/100ft |
750 MHz | 13.4 dB/100ft |
900 MHz | 15 dB/100ft |
1000 MHz | 15.8 dB/100ft |
3000 MHz | 31.2 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | 0°C To +60°C |
Bulk Cable Weight: | 40 lbs/1000ft |
Max. Pull Tension: | 20 lbs |
Min Bend Radius (Overall): | 2.8 in |
Min Bend Radius (Each Coax): | 1.1 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | Sub-miniature 59 |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 1397S5 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1398S5 008250 | Gray | Reel | 250 ft | 612825114567 |
1398S5 008500 | Gray | Reel | 500 ft | 612825114574 |
1398S5 0081000 | Gray | Reel | 1,000 ft | 612825114550 |
Notes: | BananaPeel®, each coax numbered |
Update and Revision: | Revision Number: 0.154 Revision Date: 09-30-2020 |