(109)RS-485, 4 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM
Suitable Applications: | exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene | 0.022 in (0.56 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.390 in (9.91 mm) |
Armor Type & Material |
---|
SIA - Steel Interlock Armor |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.680 in (17.3 mm) |
Overall Cable Diameter (Nominal): | 0.680 in (17.3 mm) |
Element | Nom. Characteristic Impedence |
---|---|
Pair(s) | 120 Ohm |
Element |
---|
Pair(s) |
UL Voltage Rating |
---|
300 V (CM) |
Table Notes: | -40C CSA |
Environmental Suitability: | Outdoor, Sunlight Resistance |
NEC / UL Compliance: | Article 800, CM |
CEC / C(UL) Compliance: | CMG |
Update and Revision: | Revision Number: 0.54 Revision Date: 12-22-2023 |