RS-485, 3 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM
| Suitable Applications: | exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.022 in (0.56 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.360 in (9.14 mm) |
| Armor Type & Material |
|---|
| SIA - Steel Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.650 in (16.5 mm) |
| Overall Cable Diameter (Nominal): | 0.650 in (16.5 mm) |
| Element | Nom. Characteristic Impedence |
|---|---|
| Pair(s) | 120 Ohm |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| Temperature Table Notes: | -40C CSA |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CMG |
| Update and Revision: | Revision Number: 0.50 Revision Date: 12-22-2023 |