Product Hierarchy
Product Hierarchy

1397S5 - RGB Video, Banana Peel 5 25 AWG Coax, CMR


Mini-Hi Res RGB Video Cable , 5 25 AWG solid tinned copper coax, foam polyethylene insulation, Duofoil®; 95% tinned copper serve, inner PVC jackets, CMR rated.

Product Overview

Suitable Applications: Video

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in5
Conductor Count: 5
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.074 in
Table Notes: Gas Injected
Color Chart 3
NumberColor
1Gray #1
2Gray #2
3Gray #3
4Gray #4
5Gray #5
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Spiral Serve / Screen2Tinned Copper (TC)95%
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.113 in
Outer Jacket Material
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.281 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.52 dB/100ft
5 MHz1.17 dB/100ft
50 MHz3.7 dB/100ft
100 MHz4.9 dB/100ft
200 MHz6.7 dB/100ft
400 MHz9.5 dB/100ft
750 MHz13.4 dB/100ft
900 MHz15 dB/100ft
1000 MHz15.8 dB/100ft
3000 MHz31.2 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.27 ns/ft80%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: 0°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 39 lbs/1000ft
Max. Pull Tension: 20 lbs
Min Bend Radius (Overall): 2.8 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
RG Type: Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Riser
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 1398S5

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1397S5 008250GrayReel250 ft612825114529
1397S5 008500GrayReel500 ft612825114536
1397S5 0081000GrayReel1,000 ft612825114512

Product Notes

Notes: BananaPeel®, each coax numbered

History

Update and Revision: Revision Number: 0.153 Revision Date: 09-30-2020
Date: 2004-01-01
Audio Video Solutions Guide
No accessories are available for this product