RGB Video Cable, 5 coax, 25 AWG solid tinned copper, foam FEP insulation, Duofoil® shield+95% tinned copper serve, inner Flamarrest® jackets, CMP overall Flamarrest®jacket.
| Suitable Applications: | Video |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | Solid | TC - Tinned Copper | 0.018 in | 5 |
| Conductor Count: | 5 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.074 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Spiral Serve / Screen | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.105 in |
| Material |
|---|
| Tri-Laminate (Alum+Poly+Alum) |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.320 in | Yes |
| Nominal Conductor DCR | Outer Conductor DCR |
|---|---|
| 34 Ohm/1000ft | 5.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.8 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5 - 850 MHz | 15 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 5 MHz | 0.9 dB/100ft |
| 50 MHz | 3.7 dB/100ft |
| 100 MHz | 5 dB/100ft |
| 200 MHz | 7 dB/100ft |
| 400 MHz | 10 dB/100ft |
| 750 MHz | 14.5 dB/100ft |
| 1000 MHz | 17 dB/100ft |
| 2250 MHz | 17.5 dB/100ft |
| 3000 MHz | 37 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.25 ns/ft | 81% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed Bridge and Termination |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | 0°C To +75°C |
| Bulk Cable Weight: | 45 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 61 lbs |
| Min Bend Radius (Overall): | 3.2 in |
| Min Bend Radius (Each Coax): | 1.1 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | Sub-miniature 59 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 1395R |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1395P 010250 | Black | Reel | 250 ft | 612825114406 |
| 1395P 010U250 | Black | UnReel | 250 ft | 612825114383 |
| 1395P 010500 | Black | Reel | 500 ft | 612825114413 |
| 1395P 0101000 | Black | Reel | 1,000 ft | 612825114390 |
| 1395P 008250 | Gray | Reel | 250 ft | 612825114369 |
| 1395P 008500 | Gray | Reel | 500 ft | 612825114376 |
| 1395P 0081000 | Gray | Reel | 1,000 ft | 612825114352 |
| Notes: | Rip cord under jacket |
| Update and Revision: | Revision Number: 0.381 Revision Date: 02-20-2026 |