(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Video |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | TC - Tinned Copper | 0.018 in | 4 |
Conductor Count: | 4 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.074 in |
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | Yellow |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Spiral Serve / Screen | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.105 in |
Material |
---|
Tri-Laminate (Alum+Poly+Alum) |
Tinned Copper (TC) |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.289 in | Yes |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
34 Ohm/1000ft | 5.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 850 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
5 MHz | 0.9 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 5 dB/100ft |
200 MHz | 7 dB/100ft |
400 MHz | 10 dB/100ft |
750 MHz | 14.5 dB/100ft |
1000 MHz | 17 dB/100ft |
2250 MHz | 17.5 dB/100ft |
3000 MHz | 37 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.25 ns/ft | 81% |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | Return Loss: Fixed Bridge and Termination |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 38 lbs/1000ft |
Max. Pull Tension: | 49 lbs |
Min Bend Radius (Overall): | 2.9 in |
Min Bend Radius (Each Coax): | 1.1 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | Sub-miniature 59 |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-06-28 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 1394R |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1394P 008500 | Gray | Reel | 500 ft | 612825114307 |
1394P 0081000 | Gray | Reel | 1,000 ft | 612825114291 |
Notes: | Rip cord under jacket |
Update and Revision: | Revision Number: 0.219 Revision Date: 09-30-2020 |