Product Hierarchy
Product Hierarchy

1393R - RGB Video, Mini Hi-Res, 25 AWG 3 Coax Solid TC, CMR


RGB Video Cable, 3 coax, 25 AWG solid tinned copper, foam polyethylene insulation, Beldfoil® shield+ 95% tinned copper serve, inner PVC jackets, CMR overall PVC jacket.

Product Overview

Suitable Applications: Video

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in3
Conductor Count: 3
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.074 in
Table Notes: Gas Injected
Color Chart
NumberColor
1Red
2Green
3Blue
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Spiral Serve / Screen2Tinned Copper (TC)95%
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.109 in
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.288 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.52 dB/100ft
5 MHz1.17 dB/100ft
50 MHz3.7 dB/100ft
100 MHz4.9 dB/100ft
200 MHz6.7 dB/100ft
400 MHz9.5 dB/100ft
750 MHz13.4 dB/100ft
900 MHz15 dB/100ft
1000 MHz15.8 dB/100ft
3000 MHz31.2 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.22 ns/ft83%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -30°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 30 lbs/1000ft
Max. Pull Tension: 37 lbs
Min Bend Radius (Overall): 2.9 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
RG Type: Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2012-06-28
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 1393P

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1393R B59500Black, MatteReel500 ft612825114284
1393R B591000Black, MatteReel1,000 ft612825114277

History

Update and Revision: Revision Number: 0.179 Revision Date: 09-30-2020
Date: 2012-06-28
Audio Video Solutions Guide
No accessories are available for this product