Product Hierarchy
Product Hierarchy

1393P - RGB Video, Mini Hi-Res, 25 AWG 3 Coax Solid TC, CMP


RGB Video Cable, 3 coax, 25 AWG solid tinned copper, foam FEP insulation, Duofoil® shield+95% tinned copper serve, inner Flamarrest® jackets, CMP overall Flamarrest® jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Video

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2019-09-10

Construction Details

RG Type: Sub-miniature 59
Conductor
SizeStrandingNom. DiameterMaterial
25Solid0.018 inTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.074 in (1.9 mm)
Red, Green, Blue
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2Spiral Serve / ScreenTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.105 in (2.67 mm)
Outer Shield
Material
Tri-Laminate (Alum+Poly+Alum)
Tinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.262 in

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.4 dB/100ft
5 MHz0.9 dB/100ft
50 MHz3.7 dB/100ft
100 MHz5 dB/100ft
200 MHz7 dB/100ft
400 MHz10 dB/100ft
750 MHz14.5 dB/100ft
1000 MHz17 dB/100ft
2250 MHz17.5 dB/100ft
3000 MHz37 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
34 Ohm/1000ft (110 Ohm/km)5.4 Ohm/1000ft (18 Ohm/km)16.8 pF/ft (55.1 pF/m)75 Ohm81%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed Bridge and Termination

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C0°C To +75°C
Max. Pull Tension: 37 lbs (17 kg)
Bulk Cable Weight: 29 lbs/1000ft (43 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1393R

Product Notes

Notes: Rip cord under jacket

History

Update and Revision: Revision Number: 0.316 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1393P 008500GrayReel500 ft612825114260
1393P 0081000GrayReel1,000 ft612825114253
Date: 2012-06-28
Audio Video Solutions Guide
No accessories are available for this product