Product Hierarchy
Product Hierarchy

1392P - Media Control, #22-1pr BC, #18-2c BC, CMP




Lighting & Automation Cable, Plenum-CMP, 1 shielded (data) pair 22 AWG stranded bare copper, FEP insulation, 2-18 AWG stranded bare copper conductors unshielded, FEP insulation (power), Flamarrest® jacket

Product Overview

Suitable Applications: Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30BC - Bare Copper
Conductor(s)218 AWG16x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.023 in (0.58 mm)0.074 in (1.9 mm)Blue & White
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.068 in (1.7 mm)Red, Black
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.205 in (5.21 mm)
Overall Cable Diameter (Nominal): 0.205 in (5.21 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceMax. Current
Pair(s)16.3 Ohm/1000ft14 pF/ft (46 pF/m)100 Ohm3.8 Amps per Conductor at 25ºC
Conductor(s)6.9 Ohm/1000ft (23 Ohm/km)29 pF/ft (95 pF/m)7.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 65.3 lbs (29.6 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1392A

Product Notes

Notes: Sequential footage marking every two feet.

History

Update and Revision: Revision Number: 0.496 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1392P 010Z250BlackReelTuff Box250 ft612825439257
1392P 010500BlackReel500 ft612825114222
1392P 010Z500BlackReelTuff Box500 ft612825435044
1392P 010Z750BlackReelTuff Box750 ft612825439264
1392P 0101000BlackReel1,000 ft612825114215
1392P 010Z1000BlackReelTuff Box1,000 ft612825435020
1392P 877500NaturalReel500 ft612825114246
1392P 8771000NaturalReel1,000 ft612825114239
1392P 877Z1000NaturalReelTuff Box1,000 ft612825435037
Date: 2012-06-28
Audio Video Solutions Guide
No accessories are available for this product