Lighting & Automation Cable, Plenum-CMP, 1 shielded (data) pair 22 AWG stranded bare copper, FEP insulation, 2-18 AWG stranded bare copper conductors unshielded, FEP insulation (power), Flamarrest® jacket
| Suitable Applications: | Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Conductor(s) | 2 | 18 AWG | 16x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.023 in (0.58 mm) | 0.074 in (1.9 mm) | Blue & White |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.068 in (1.7 mm) | Red, Black |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.205 in (5.21 mm) |
| Overall Cable Diameter (Nominal): | 0.205 in (5.21 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|
| Pair(s) | 16.3 Ohm/1000ft | 14 pF/ft (46 pF/m) | 100 Ohm | 3.8 Amps per Conductor at 25ºC |
| Conductor(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 29 pF/ft (95 pF/m) | 7.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 65.3 lbs (29.6 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1392A |
| Notes: | Sequential footage marking every two feet. |
| Update and Revision: | Revision Number: 0.496 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1392P 010Z250 | Black | ReelTuff Box | 250 ft | 612825439257 |
| 1392P 010Z500 | Black | ReelTuff Box | 500 ft | 612825435044 |
| 1392P 0101000 | Black | Reel | 1,000 ft | 612825114215 |
| 1392P 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825435020 |
| 1392P 8771000 | Natural | Reel | 1,000 ft | 612825114239 |
| 1392P 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825435037 |