(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Lighting & Automation 2 Conductor 16 AWG bare copper unshielded, PVC insulation (power), 1 Conductor 18 AWG bare copper unshielded, PVC insulation and 4 Conductor 18 AWG stranded bare copper, PVC insulation, Beldfoilshield w drain, PVC jacket, CL3 rated.
Suitable Applications: | Automation/Lighting Control |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 19x30 | BC - Bare Copper | 4 |
18 | BC - Bare Copper | 1 | |
16 | BC - Bare Copper | 2 |
Conductor Count: | 7 |
Material |
---|
PE - Polyethylene |
PVC - Polyvinyl Chloride |
PVC - Polyvinyl Chloride |
Number | Color |
---|---|
1 | Purple, Yellow, Blue, & Gray (18AWG) |
2 | Red & Red/White (16AWG) |
3 | Yellow/Green (18AWG) |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 18 AWG | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
TC - Tinned Copper |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.32 in | No |
Element | Max. Conductor DCR |
---|---|
18 AWG | 2.19 Ohm/1000ft |
1.37 Ohm/100m |
Element | Max. Recommended Current [A] |
---|---|
18AWG | 6.3 Amps per Conductor at 25ºC |
16AWG | 7.9 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 74 lbs/1000ft |
Max. Pull Tension: | 203 lbs |
Min Bend Radius/Minor Axis: | 3.25 in |
NEC/(UL) Compliance: | CL3, CM |
CEC/C(UL) Compliance: | CM |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1581 Vertical Tray |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1389LA 009250 | White | Reel | 250 ft | 612825114123 |
1389LA 0091000 | White | Reel | 1,000 ft | 612825114116 |
Notes: | Sequential footage marking every two feet. |
Update and Revision: | Revision Number: 0.196 Revision Date: 08-25-2020 |