(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Lighting & Automation Cable, 2 conductor 16 AWG stranded (26x30) bare copper unshielded, PVC insulation (power), 1 conductor 18 AWG stranded (19x30) bare copper unshielded, PVC insulation and 1 (data) triad 22 AWG stranded (7x30) bare copper, PE insulation, Beldfoil® shield with drain, CL3 & CM rated PVC jacket.
Suitable Applications: | Lutron Sivoia QS System |
AWG | Stranding | Material | No. of Conductors | No. of Triads |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 1 | |
18 | BC - Bare Copper | 1 | ||
16 | BC - Bare Copper | 2 |
Conductor Count: | 6 |
Material |
---|
PE - Polyethylene |
PVC - Polyvinyl Chloride |
PVC - Polyvinyl Chloride |
Number | Color |
---|---|
1 | Purple, White & Gray (22AWG) |
2 | Red & Black (16AWG) |
3 | Yellow/Green (18AWG) |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 22 AWG | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
Material |
---|
No Shield |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.342 in | No |
Element | Nominal Conductor DCR |
---|---|
22 AWG | 16.1 Ohm/1000ft |
6.5 Ohm/1000ft | |
16 AWG | 4.2 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
22AWG | 3.3 Amps per Conductor at 25ºC |
18AWG | 6.3 Amps per Conductor at 25ºC |
16AWG | 7.9 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 66 lbs/1000ft |
Max. Pull Tension: | 132 lbs |
Min Bend Radius/Minor Axis: | 3.5 in |
NEC/(UL) Compliance: | CL3, CM |
CEC/C(UL) Compliance: | CM |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1581 Vertical Tray |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1388LA 009250 | White | Reel | 250 ft | 612825114093 |
Notes: | Sequential footage marking every two feet. |
Update and Revision: | Revision Number: 0.196 Revision Date: 08-25-2020 |