Product Hierarchy
Product Hierarchy

1387LP - Lighting & Automation, 1 Pair 22 AWG, 2 Conductor 18 AWG, CMP


Lighting & Automation Cable, 1 (data) pair 22 AWG stranded (7x30) bare copper, FEP insulation, Beldfoil® shield with drain, and 2 conductor 18 AWG stranded (19x30) bare copper unshielded, FEP insulation (power), CMP rated PVDF jacket

Product Overview

Suitable Applications: Multi-Media & Lighting Automation / Control, Lutron® Sivoia® QS System, Motor Drive Unit

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30BC - Bare Copper
Conductor(s)218 AWG19x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.015 in (0.38 mm)0.066 in (1.7 mm)Purple & White
Conductor(s)FEP - Fluorinated Ethylene Propylene0.011 in (0.28 mm)0.058 in (1.5 mm)Red & Black
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.017 in (0.43 mm)0.228 in (5.79 mm)
Overall Cable Diameter (Nominal): 0.228 in (5.79 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)17.2 Ohm/1000ft17.42 Ohm/1000ft (57.15 Ohm/km)21.2 pF/ft (69.6 pF/m)34 Amps per conductor @ 30°C
Conductor(s)6.9 Ohm/1000ft (23 Ohm/km)17 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-40°C to +150°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 73.1 lbs (33.2 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, REACH
Non-Plenum Number: 1385LA

Product Notes

Notes: Sequential footage marking every two feet.

History

Update and Revision: Revision Number: 0.398 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1387LP 009500WhiteReel500 ft612825114086
Audio Video Solutions Guide
No accessories are available for this product