Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Lighting & Automation Cable, 2 conductor 18 AWG stranded (19x30) bare copper unshielded, PP insulation and 1 pair 22 AWG stranded (7x30) bare copper, PP insulation, Beldfoil® shield with drain, CL3 & CM rated PVC jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Lutron Sivoia QS System |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-07-01 |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| 18 | 19x30 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| 22 AWG | PP - Polypropylene | Purple & White, Red & Black |
| 18 AWG | PP - Polypropylene |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.335 in | No |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 16.1 Ohm/1000ft (52.8 Ohm/km) | 14.17 pF/ft (46.49 pF/m) | 3.8 Amps per Conductor at 25ºC |
| 6.5 Ohm/1000ft (21 Ohm/km) | 7.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| 0°C To +60°C |
| Max. Pull Tension: | 67 lbs (30 kg) |
| Bulk Cable Weight: | 57 lbs/1000ft (85 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray |
| NEC / UL Compliance: | CL3, CM |
| CEC / C(UL) Compliance: | CM. |
| European Directive Compliance: | EU CE Mark |
| Plenum Number: | 1387LP |
| Notes: | Sequential footage marking every two feet. |
| Update and Revision: | Revision Number: 0.308 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1387LA 204500 | Blue, Light With White Stripe | Reel | 500 ft | 612825114079 |