Product Hierarchy
Product Hierarchy

1386LP - Lighting Control 2 Conductor 12 AWG, CMP

1386LP-Lighting Control 2 Conductor 12 A

Lighting & Automation Cable, 2 Conductor 12 AWG, bare copper conductors unshielded, FEP insulation (power) and 1 Conductor 18 AWG, bare copper conductor unshielded, FEP insulation and 1 Pair 22 AWG stranded bare copper, FEP insulation, Beldfoil shield with drain (data), CMP Flamarrest jacket. Lutron Grafik Eye 4000/5000/6000

Product Overview

Environmental Space: Indoor - Plenum
Suitable Applications: Automation/Lighting Control

Physical Characteristics (Overall)

AWGStrandingMaterialNominal DiameterNo. of ConductorsNo. of Pairs
227x30BC - Bare Copper1
1819x30BC - Bare Copper.044 in1
1219x25BC - Bare Copper.091 in2
Conductor Count: 5
Total Number of Pairs: 1
AWG Size: 22
22FEP - Fluorinated Ethylene Propylene
18FEP - Fluorinated Ethylene Propylene
12FEP - Fluorinated Ethylene Propylene
Color Chart
1Purple & White (22 AWG)
2Org (18 AWG)
3Red & Black (12 AWG)
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
Tape22 AWG PairAluminum Foil-Polyester TapeBeldfoil®100 %TC - Tinned Copper24
TC - Tinned Copper7x32 mm
Outer Shield Material
Outer Jacket Material
MaterialMaterial Trade NameNominal DiameterRipcord
LS PVC - Low Smoke Polyvinyl ChlorideFlamarrest®0.3 inNo

Electrical Characteristics

Conductor DCR
ElementNominal Conductor DCR
22AWG16.1 Ohm/1000ft
18AWG6.5 Ohm/1000ft
12AWG1.6 Ohm/1000ft
ElementNom. Capacitance Conductor to Conductor
22 AWG Pair21.2 pF/ft
ElementMax. Recommended Current [A]
22AWG3.8 Amps per conductor @ 25°C
18AWG7.2 Amps per conductor @ 25°C
12AWG17.2 Amps per conductor @ 25°C
UL Voltage Rating
300V RMS
Electrical Characteristics Notes: 22 AWG - 3.8 Amps per conductor @ 25°C
Other Electrical Characteristic 2: 18 AWG - 7.2 Amps per conductor @ 25°C
Other Electrical Characteristic 3: 12 AWG - 17.2 Amps per conductor @ 25°C

Temperature Range

Operating Temp Range: 0°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 86 lbs/1000ft
Max Recommended Pulling Tension: 194 lbs
Min Bend Radius/Minor Axis: 3 in


NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CL3P, CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65 (CJ for Wire & Cable): Yes
MII Order #39 (China RoHS): Yes


Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262 Plenum Flame Test
CSA Flammability: FT6

Part Number

Plenum (Y/N): Yes
Non-Plenum Number: 1386LA
Item #Color
1386LP 0091000WHITE
1386LP 009250WHITE
1386LP 009500WHITE

Product Notes

Notes: Sequential footage marking every two feet.
Audio Video Solutions Guide