(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Automation/Lighting Control |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | Solid | BC - Bare Copper | 5 |
Material |
---|
FEP - Fluorinated Ethylene Propylene |
Color |
---|
Black |
Red |
White |
Yellow |
Blue |
Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | Solid |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.137 in |
Nominal Conductor DCR |
---|
16.1 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
17 pF/ft |
Max. Recommended Current [A] |
---|
3.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -55°C To +200°C |
Bulk Cable Weight: | 17 lbs/1000ft |
Max. Pull Tension: | 46 lbs |
Min Bend Radius/Minor Axis: | 1.5 in |
NEC/(UL) Compliance: | CL3P |
CEC/C(UL) Compliance: | CMP |
Environmental Space: | Plenum |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-07 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL910 Plenum |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Plenum Number: | 1384LA |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1384LP 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825113980 |
Update and Revision: | Revision Number: 0.198 Revision Date: 09-30-2020 |