Product Hierarchy
Product Hierarchy

1371R - Serial Digital Coax, Sub-miniature, #23 Solid BC, Foil + 85% TC Braid, CMP




Video Cable, Riser-CMR, sub-minature RG59, 23 AWG solid bare copper, foam polyethylene insulation, Duofoil®; 85% tinned copper braid, PVC jacket

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
23SolidBC - Bare Copper0.023 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.102 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duobond® II100%
Braid2Tinned Copper (TC)85%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.16 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
20.1 Ohm/1000ft20.1 Ohm/1000ft4.6 Ohm/1000ft4.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.39 dB/100ft
3.58 MHz0.78 dB/100ft
5 MHz0.92 dB/100ft
6 MHz1 dB/100ft
7 MHz1.08 dB/100ft
10 MHz1.2 dB/100ft
12 MHz1.3 dB/100ft
25 MHz1.8 dB/100ft
67.5 MHz2.83 dB/100ft
71.5 MHz3.06 dB/100ft
88.5 MHz3.16 dB/100ft
100 MHz3.33 dB/100ft
135 MHz3.81 dB/100ft
143 MHz3.92 dB/100ft
180 MHz4.38 dB/100ft
270 MHz5.4 dB/100ft
360 MHz6.2 dB/100ft
540 MHz7.7 dB/100ft
720 MHz9.47 dB/100ft
750 MHz9.59 dB/100ft
1000 MHz10.5 dB/100ft
1500 MHz13 dB/100ft
2000 MHz15.1 dB/100ft
2250 MHz16 dB/100ft
3000 MHz18.5 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temperature Rating: 75°C
Operating Temperature Range: -30°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 15.5 lbs/1000ft
Maximum Recommended Pulling Tension: 36 lbs
Minimum Minor Axis Bend Radius: 1.5 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
RG Type: Mini 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 1371P

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1371R 010500BlackReel500 ft612825113911
1371R 0101000BlackReel1,000 ft612825113904
1371R 006500Blue, LightReel500 ft612825113836
1371R 0061000Blue, LightReel1,000 ft612825113829
1371R 001500BrownReel500 ft612825113751
1371R 0011000BrownReel1,000 ft612825113744
1371R 008500GrayReel500 ft612825113874
1371R 0081000GrayReel1,000 ft612825113867
1371R N3U500Green, MilReel500 ft612825113737
1371R N3U1000Green, MilReel1,000 ft612825113720
1371R 003500OrangeReel500 ft612825113799
1371R 0031000OrangeReel1,000 ft612825113782
1371R 002500RedReel500 ft612825113775
1371R 0021000RedReel1,000 ft612825113768
1371R 007500VioletReel500 ft612825113850
1371R 0071000VioletReel1,000 ft612825113843
1371R 009500WhiteReel500 ft612825113898
1371R 0091000WhiteReel1,000 ft612825113881
1371R 004500YellowReel500 ft612825113812
1371R 0041000YellowReel1,000 ft612825113805

History

Update and Revision: Revision Number: 0.369 Revision Date: 02-20-2026
Date: 2011-11-21
Audio Video Solutions Guide
PB280_Commercial_AV_Digital_Coax_Cables.pdf
No accessories are available for this product