(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Commercial Video |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BC - Bare Copper | 0.023 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.102 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.16 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
20.1 Ohm/1000ft | 4.6 Ohm/1000ft | 4.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.6 pF/ft |
Nominal Inductance |
---|
0.106 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 3000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.38 dB/100ft |
3.6 MHz | 0.76 dB/100ft |
10 MHz | 1.3 dB/100ft |
71.5 MHz | 3.1 dB/100ft |
135 MHz | 4.1 dB/100ft |
270 MHz | 5.8 dB/100ft |
360 MHz | 6.9 dB/100ft |
540 MHz | 8.7 dB/100ft |
720 MHz | 10.3 dB/100ft |
750 MHz | 10.5 dB/100ft |
1000 MHz | 12.4 dB/100ft |
1500 MHz | 15.7 dB/100ft |
2250 MHz | 19.9 dB/100ft |
3000 MHz | 23.8 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
Min. RL (Return Loss) [dB] |
---|
15 dB |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 19 lbs/1000ft |
Max. Pull Tension: | 29 lbs |
Min Bend Radius/Minor Axis: | 1.6 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | Mini 59 |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2011-11-21 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 1371R |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1371P 010500 | Black | Reel | 500 ft | 612825113713 |
1371P 0101000 | Black | Reel | 1,000 ft | 612825113706 |
1371P 006500 | Blue, Light | Reel | 500 ft | 612825113638 |
1371P 0061000 | Blue, Light | Reel | 1,000 ft | 612825113621 |
1371P 001500 | Brown | Reel | 500 ft | 612825113553 |
1371P 0011000 | Brown | Reel | 1,000 ft | 612825113546 |
1371P 008500 | Gray | Reel | 500 ft | 612825113676 |
1371P 0081000 | Gray | Reel | 1,000 ft | 612825113669 |
1371P N3U500 | Green, Mil | Reel | 500 ft | 612825113539 |
1371P N3U1000 | Green, Mil | Reel | 1,000 ft | 612825113522 |
1371P 003500 | Orange | Reel | 500 ft | 612825113591 |
1371P 0031000 | Orange | Reel | 1,000 ft | 612825113584 |
1371P 002500 | Red | Reel | 500 ft | 612825113577 |
1371P 0021000 | Red | Reel | 1,000 ft | 612825113560 |
1371P 007500 | Violet | Reel | 500 ft | 612825113652 |
1371P 0071000 | Violet | Reel | 1,000 ft | 612825113645 |
1371P 009500 | White | Reel | 500 ft | 612825113690 |
1371P 0091000 | White | Reel | 1,000 ft | 612825113683 |
1371P 004500 | Yellow | Reel | 500 ft | 612825113614 |
1371P 0041000 | Yellow | Reel | 1,000 ft | 612825113607 |
Update and Revision: | Revision Number: 0.259 Revision Date: 09-30-2020 |