Product Hierarchy
Product Hierarchy

1370P - Serial Digital Coax, RG59 Type, 20 AWG Solid BC, Foil + 85% TC Braid, CMP




Video Cable, RG-59 Type 20 AWG solid bare copper, foam FEP insulation, Bonded Duofoil®+85% tinned copper braid, CMP Flamarrest® jacket.

Product Overview

Suitable Applications: Commercial Video

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.032 in1
Conductor Count: 1
Insulation
MaterialMaterial Trade NameNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)Teflon®0.133 in
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duobond® II100%
Braid2Tinned Copper (TC)85%
Outer Jacket
MaterialMaterial Trade NameNominal Diameter
PVC - Polyvinyl ChlorideFlamarrest®0.192 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
10.1 Ohm/1000ft4.1 Ohm/1000ft4.1 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.1 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5 - 3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.29 dB/100ft
3.58 MHz0.62 dB/100ft
5 MHz0.7 dB/100ft
7 MHz0.82 dB/100ft
10 MHz1.05 dB/100ft
67.5 MHz2.2 dB/100ft
71.5 MHz2.25 dB/100ft
100 MHz2.7 dB/100ft
135 MHz3.2 dB/100ft
143 MHz3.25 dB/100ft
180 MHz3.65 dB/100ft
270 MHz4.55 dB/100ft
360 MHz5.25 dB/100ft
540 MHz6.4 dB/100ft
720 MHz7.3 dB/100ft
750 MHz7.5 dB/100ft
1000 MHz9.4 dB/100ft
1500 MHz12.8 dB/100ft
2250 MHz17.5 dB/100ft
3000 MHz21.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.21 ns/ft84%
High Frequency
Min. RL (Return Loss) [dB]
15 dB
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

UL Temperature Rating: 75°C
Operating Temperature Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 24 lbs/1000ft
Maximum Recommended Pulling Tension: 37 lbs
Minimum Minor Axis Bend Radius: 2 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Non-Plenum Number: 1370R
Variants
Item #ColorPut-Up TypeLengthUPC
1370P 0101000BlackReel1,000 ft612825113300

History

Update and Revision: Revision Number: 0.332 Revision Date: 02-20-2026
Date: 2011-11-21
Audio Video Solutions Guide
PB280_Commercial_AV_Digital_Coax_Cables.pdf
No accessories are available for this product