Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Video Cable, Plenum-CMP, RG6, 18 AWG solid bare copper, foam FEP insulation, Duofoil®; 85% tinned copper braid, Flamarrest® jacket
| Suitable Applications: | Commercial Video |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 0.04 in | 1 |
| Conductor Count: | 1 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.168 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| Braid | 2 | Tinned Copper (TC) | 85% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.231 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 3.6 Ohm/1000ft | 3.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.3 pF/ft |
| Nominal Inductance |
|---|
| 0.103 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-3000 MHz | 15 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3.58 MHz | 0.45 dB/100ft |
| 5 MHz | 0.55 dB/100ft |
| 7 MHz | 0.65 dB/100ft |
| 10 MHz | 0.75 dB/100ft |
| 67.5 MHz | 1.74 dB/100ft |
| 71.5 MHz | 1.78 dB/100ft |
| 88.5 MHz | 1.94 dB/100ft |
| 100 MHz | 2.1 dB/100ft |
| 135 MHz | 2.4 dB/100ft |
| 143 MHz | 2.5 dB/100ft |
| 180 MHz | 2.8 dB/100ft |
| 270 MHz | 3.4 dB/100ft |
| 360 MHz | 4 dB/100ft |
| 540 MHz | 5.2 dB/100ft |
| 720 MHz | 6.1 dB/100ft |
| 750 MHz | 6.2 dB/100ft |
| 1000 MHz | 7.3 dB/100ft |
| 1500 MHz | 9.2 dB/100ft |
| 2000 MHz | 10.9 dB/100ft |
| 2250 MHz | 11.6 dB/100ft |
| 3000 MHz | 13.7 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.22 ns/ft | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 33.5 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 64 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | 6 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| UL Flammability: | NFPA 262 |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 1369R |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1369P 0101000 | Black | Reel | 1,000 ft | 612825112907 |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.322 Revision Date: 02-20-2026 |